Optional snap-on hinged cover for channel FR4X4OR6. Hinge feature enables positioning of cover at angles between 30° to 90°.
Application | (1)The Fiber-Runner™ 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designedt to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) It is Suited for Data Center Applications where Cable is Routed from Distributio |
Product Type | Fiber Routing Cover |
Channel Material | Rigid PVC |
Color | Orange |
For Use With | FR4X4OR6 |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 0.78 |
Overall Height (mm) | 19.8 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 5.24 |
Overall Width (mm) | 133.1 |
Standards Met | UL Listed to 2024A,GR-63-CORE,RoHS Compliant |
System Dimensions | 4x4 |
UPC | 07498384145 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1429 |
Std. Ctn. Qty. | 36 |
Std. Ctn. Volume (cf) | 0.8572 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRHC4 | English | |
Part Drawings | Part Drawings - DXF - FRHC4 | English | |
Part Drawings | 4x4 FiberRuner Snap-On Hinged Cover | English | |
Installation Documents | FiberRunner 4x4 Cable Routing System with QuikLock Coupler | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |