Optional snap-on hinged cover for channel FR6X4BL6. Hinge feature enables positioning of cover at angles between 30° and 90°.
Application | (1)The Fiber-Runner™ 6X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution |
Product Type | Fiber Routing Cover |
Channel Material | Rigid PVC |
Color | Black |
For Use With | FR6X4BL2 |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 6.77 |
Overall Height (mm) | 172 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 0.78 |
Overall Width (mm) | 19.8 |
Standards Met | UL Listed to 2024A,GR-63-CORE,RoHS Compliant |
System Dimensions | 6x4 |
UPC | 07498378404 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1705 |
Std. Ctn. Qty. | 36 |
Std. Ctn. Volume (cf) | 1.0232 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRHC6 | English | |
Part Drawings | Part Drawings - DXF - FRHC6 | English | |
Part Drawings | 6x4 FiberRunner Snap-On Hinged Cover | English | |
Installation Documents | Installation Instructions/Best Practices - RW112B | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |