The FiberRunner® Snap-On Hinged Cover is designed to be used in a cable routing system that uses the 6x4 channel. This snap-on hinged cover features a hinge that enables the positioning of the cover at angles between 30° and 90°.
Application | (1)The Fiber-Runner™ 6X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution |
Product Type | Fiber Routing Cover |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | FR6X4YL2 |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 6.77 |
Overall Height (mm) | 172 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Overall Width (In.) | 0.78 |
Overall Width (mm) | 19.8 |
Standards Met | UL Listed to 2024A,GR-63-CORE,RoHS Compliant |
System Dimensions | 6x4 |
UPC | 07498383153 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.1933 |
Std. Ctn. Qty. | 8 |
Std. Ctn. Volume (cf) | 0.7731 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Low Smoke Zero Halogen FiberRunner 6X4 Snap on Cover Part Drawing 00477EAB-DC | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |