Used to carry the cables vertically to the front or the back of equipment racks throughout the system. Accepts hinged cover HC2YL6. Extra supports required when used in horizontal applications. Use QuikLock™ Coupler FBC2X2YL to attach channel and/or fittings. Base and covers sold separately.
Application | Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling |
Product Type | Fiber Routing Channel |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | HC2YL6,FBC2X2YL |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 1.92 |
Overall Height (mm) | 48.8 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Standards Met | UL Listed to 2024A,GR-63-CORE,CE Compliant |
System Dimensions | 2x2 |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498385412 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1319 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 2.6371 |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Videos | FiberRunner - Video | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Video | English | |
Part Drawings | Part Drawings - DWG - H2X2 | English | |
Part Drawings | Part Drawings - DXF - H2X2 | English | |
Part Drawings | Part Drawings - PDF - H2X2 | English | |
Installation Documents | Installation Instructions/Best Practices - RW122 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |