Used to carry the cables horizontally throughout the system. Accepts hinged cover HC2BL2. Use QuikLock Coupler FBC2X2BL to attach channel and/or fittings.
Application | (1)The Fiber-Runner™ 2X2 Routing System is System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution Area |
Product Type | Fiber Routing Channel |
Channel Material | Rigid PVC |
Color | Black |
For Use With | HC2BL2,FBC2X2BL |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 2.17 |
Overall Height (mm) | 55.1 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 0.6 |
Overall Length (m) | 2 |
Overall Width (In.) | 1.92 |
Overall Width (mm) | 48.8 |
Standards Met | UL Listed to 2024A,GR-63-CORE,CE Compliant |
System Dimensions | 2x2 |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498399736 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.1702 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 1.7020 |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Video | English | |
Part Drawings | Low Smoke Zero Halogen FIBERRUNNER 2X2 Hinged Channel Part Drawing DWG | English | |
Part Drawings | Low Smoke Zero Halogen FIBERRUNNER 2X2 Hinged Channel Part Drawing DXF | English | |
Part Drawings | Low Smoke Zero Halogen FIBERRUNNER 2X2 Hinged Channel Part Drawing 00501EAA-DC | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |