Used to carry the cables throughout the Fiber-Duct Routing System. Accepts cover C2LG6. Cover sold separately.
Application | (1)The Fiber-Duct™ 2X2 Routing Systems is System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) It is Suited for Data Center Applications where Cable is Routed from Distribution Areas |
Product Type | Fiber Routing Channel |
Channel Material | Rigid PVC |
Color | Light Gray |
For Use With | C2LG6 |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Sub Brand | Fiber-Duct™ |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Standards Met | UL Listed to 2024A,CSA Compliant |
System Dimensions | 2x2 |
UPC | 07498321790 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1255 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 2.5094 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - S2X2NM | English | |
Part Drawings | Part Drawings - DXF - S2X2NM | English | |
Part Drawings | Part Drawings - PDF - S2X2 | English |