WR2H-C

Cable Retainer for 2 x 2 FiberRunner System

Panduct wiring duct wire retainer, 2.00 duct width, 2.00 - 4.00 duct height, ABS, black, 100 pc. package quantity.

Specifications

Color

Black

CE Compliant

Yes

Material

ABS

Series Type

2 x 2 FiberRunner Channel and Cover

Application

Segregate, route, and protect fiber optic and high performance copper cabling.

Internal Area (in²)

NA

Internal Area (mm²)

NA

Part Features

Fastest installations, easy to maintain, system strength, versatility, Cable protection.

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498346178

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0743

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7432

Resources

Installation Documents

Wire Retainer for Wiring Duct - RW07b

US English

Certifications

FiberRunner System Support Specifications

US English

Catalog Cut Sheets

FR38DR Product Page

US English

Part Drawings

FIBERRUNNER 2x2 Hinged Slotted Channel Cable Retainer

US English

Specification Sheets

FiberRunner 2x2 Routing System: FRSP19--WW-ENG

US English

Installation Documents

Wire Retainer for Wiring Duct - RW07b

US English

Catalog Page Graphics

2x2 Routing System Roadmap

US English

Part Drawings

FIBERRUNNER 2x2 Hinged Slotted Channel Cable Retainer

US English

Part Drawings

FIBERRUNNER 2x2 Hinged Slotted Channel Cable Retainer

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Installation Documents

Type G Wire Retainer - RW07b

US English

Installation Documents

Type G Duct Wire Retainer: RW07b

US English

Part Drawings

WR2-C Wire Retainers

US English

Installation Documents

Cable Retainer 2" x 2": WDRW-204x

US English

Related Products