FBC2X2BL

2 x 2 FiberRunner Coupler

Pre-assembled coupler quickly joins two sections of hinged channel and/or fittings. Mechanically attaches without tightening bolts. Bolts release using 5/16" nut driver to allow coupler to be removed if necessary, Black.

Specifications

Material

ABS

Color

Black

Overall Height (In.)

1.64

Overall Height (mm)

41.8

Series Type

2 x 2 FiberRunner Coupler

Fitting Type

Coupler

Application

Segregate, route, and protect fiber optic and high performance copper cabling.

Part Features

Fastest installations, easy to maintain, system strength, versatility, Cable protection.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345110

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

US English

Part Drawings

US English

Part Drawings

US English

Installation Documents

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

2x2 Routing System Roadmap

US English

Specification Sheets

FiberRunner 2x2 Routing System: FRSP19--WW-ENG

US English

Certifications

FiberRunner System Support Specifications

US English

Installation Documents

Hydro-One Adapter Telect 2x2 Wave Trax: RW198

US English

Related Products