The FiberRunner® QuikLock™ Coupler is a pre-assembled coupler designed to quickly join two sections of channel and/or fittings in a cable routing system. The coupler measures 2 inches x 2 inches. No tools are required for installation.
Application | Data Center Applications |
Product Type | Fiber Routing Coupler |
Color | Yellow |
Material | ABS |
Overall Height (In.) | 1.64 |
Overall Height (mm) | 41.6 |
Sub Brand | FiberRunner® |
Series Type | 2 x 2 FiberRunner Coupler |
Standards Met | UL Listed, Compliant with the applicable tests in Telcordia GR-63-CORE, RoHS Compliant |
System Dimensions | 2x2 |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498382595 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0350 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1748 |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FBC2X2 | English | |
Part Drawings | Part Drawings - DXF - FBC2X2 | English | |
Part Drawings | FiberRunner 2X2 QuikLock Coupler Part Drawing 38210-07 | English | |
Installation Documents | Installation Instructions/Best Practices - RW122 | English | |
Installation Documents | Hydro-One Adapter Telect 2x2 Wave Trax: RW198 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |