FCF2X2YL

Coupler Fitting

2in x 2in coupler fitting used to join two sections of duct together. Fiber-Duct™ Coupler is not required at each fitting connection, Yellow.

Specifications

Product Name

Coupler Fitting

CE Compliant

No

Height (mm)

51.1

Length (In.)

3.86

Width (mm)

42.67

UL Listed

Yes

Color

Yellow

Material

ABS

Height (In.)

2.01

Width (In.)

1.68

System Type

2 x 2 Fiber-Duct Fitting

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370239

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0489

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.2446

Resources

Part Drawings

US English

Certifications

US English

Part Drawings

US English

Catalog Cut Sheets

Fiber-Duct™ System Fittings (FCF2X2YL)

US English

Catalog Cut Sheets

2x2 and 4x4 Fiber-Duct ™ Routing Systems (S2X2YL6NM)

US English

Specification Sheets

2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG

US English

Installation Documents

Hydro-One Adapter Telect 2x2 Wave Trax: RW198

US English

Related Products