2in x 2in coupler fitting used to join two sections of duct together. Fiber-Duct™ Coupler is not required at each fitting connection, Yellow.
Application | Data Center Applications |
Product Type | Fiber Routing Coupler |
Color | Yellow |
Material | ABS |
Overall Height (In.) | 4.02 |
Overall Height (mm) | 102.1 |
Sub Brand | Fiber-Duct™ |
Series Type | 4x4 Coupler Fitting |
Standards Met | UL Listed, UL Recognized, CSA Certified, RoHS Compliant |
System Dimensions | 4x4 |
UPC | 07498370242 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1473 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.7366 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FCF4X4 | English | |
Part Drawings | Part Drawings - DXF - FCF4X4 | English | |
Part Drawings | Part Drawings - PDF - FCF4X4 | English | |
Installation Documents | Installation Instructions/Best Practices - RW89B | English |