FRADC4X4BL

Adapter

Fitting that transitions from ADC's 4x4 FiberGuide System to 4x4 FiberRunner® System. Fitting has a black finish and is made from metal. Attachment hardware is included.

Specifications

Product Name

Adapter from 4x4 FiberRunner ® System to ADC 4x4 FiberGuide

CE Compliant

No

Couplers Required

1 pc. (FRBC4X4YL)

Color

Black

Material

Metal

Fitting Type

Adapter

System Type

4 x 4 FiberRunner Adapter

Depth (mm)

103.2

Width (In.)

5.22

Width (mm)

132.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384375

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0919

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.4595

Resources

Certifications

FIBERRUNNER Competitive Adapter Fittings

US English

Part Drawings

FIBERRUNNER 4x4 to ADC Adapter

US English

Part Drawings

FIBERRUNNER 4x4 to ADC Adapter

US English

Specification Sheets

FiberRunner 4x4 Routing System: FRSP16--WW-ENG

US English

Catalog Page Graphics

4x4 Routing System Roadmap

US English

Certifications

FiberRunner System Support Specifications

US English

Catalog Cut Sheets

FRADC12X4BL Product Page

US English

Part Drawings

FIBERRUNNER 4x4 to ADC Adapter

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Related Products