Fitting that transitions from ADC's 6x4 FiberGuide™ System to 6x4 FiberRunner® System. Bolts release using 3/4" nut driver to allow coupler to be removed, if necessary.
Application | Data Center Applications |
Product Type | Adapter |
Color | Orange |
Material | ABS |
Overall Height (In.) | 4.4 |
Overall Height (mm) | 111.8 |
Sub Brand | FiberRunner® |
Series Type | 6x4 |
Standards Met | UL Listed, Compliant with the applicable tests in Telcordia GR-63-CORE, RoHS Compliant |
System Dimensions | 6x4 |
UPC | 07498379944 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1271 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6355 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FRADC6X4 | English | |
Part Drawings | Part Drawings - DXF - FRADC6X4 | English | |
Part Drawings | Part Drawings - PDF - FRADC6X4 | English | |
Installation Documents | Installation Instructions/Best Practices - RW116B | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |