FRBC12X4BL-X

12 x 4 FiberRunner Coupler

Pre-assembled coupler quickly joins two sections of channel and/or fittings. Mechanically attaches without tightening bolts. Bolts release using 3/8" nut driver to allow coupler to be removed if necessary, Black, 10 pc.

Specifications

Product Name

12x4 QuikLock™ Coupler

CE Compliant

No

Color

Black

Material

ABS

Height (mm)

111.8

Height (In.)

4.40

Fitting Type

Coupler

System Type

12 x 4 FiberRunner Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498345128

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

2.2903

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

FIBERRUNNER 12x4 QUIKLOCK Coupler PDF

US English

Installation Documents

FIBERRUNNER 12x4 Routing System with QUIKLOCK Coupler

US English

Specification Sheets

FiberRunner 12x4 Routing System: FRSP17--WW-ENG

US English

Certifications

FiberRunner System Support Specifications

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Part Drawings

FIBERRUNNER 12x4 QUIKLOCK Coupler PDF

US English

Part Drawings

FIBERRUNNER 12x4 QUIKLOCK Coupler PDF

US English

Catalog Page Graphics

12x4 Routing System Roadmap

US English

Related Products