FRBC6X4OR-E

6 x 4 FiberRunner Coupler

Pre-assembled 6in x 4in QuikLock™ coupler quickly joins two sections of channel and/or fittings. Mechanically attaches without tightening bolts. Bolts release using 3/8in nut driver to allow coupler to be removed if necessary, Orange, 20 pieces.

Specifications

Material

ABS

Color

Orange

Height (In.)

4.40

Height (mm)

111.8

Fitting Type

Coupler

Couplers Required

System Type

6 x 4 FiberRunner Coupler

System Size

6x4

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498345117

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

2.2903

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Page Graphics

6x4 Routing System Roadmap

US English

Part Drawings

FiberRunner 6x4 QuikLock Coupler

US English

Part Drawings

FIBERRUNNER 6x4 QUIKLOCK Coupler PDF

US English

Part Drawings

FIBERRUNNER 6x4 QUIKLOCK Coupler PDF

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Specification Sheets

FiberRunner 6x4 Routing System: FRSP18--WW-ENG

US English

Certifications

FiberRunner System Support Specifications

US English

Related Products