The FiberRunner® QuikLock™ Coupler is a pre-assembled coupler designed to quickly join two sections of channel and/or fittings in a cable routing system. The coupler measures 6 inches x 4 inches. No tools are required for installation.
Application | Data Center Applications |
Product Type | Fiber Routing Coupler |
Color | Yellow |
Material | ABS |
Overall Height (In.) | 4.4 |
Overall Height (mm) | 111.8 |
Sub Brand | FiberRunner® |
Series Type | 6 x 4 FiberRunner Coupler |
Standards Met | UL Listed, Compliant with the applicable tests in Telcordia GR-63-CORE, RoHS Compliant |
System Dimensions | 6x4 |
UPC | 07498379418 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1176 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.5879 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRBC6X4 | English | |
Part Drawings | Part Drawings - DXF - FRBC6X4 | English | |
Part Drawings | FiberRunner 6X4 QuikLock Coupler Part Drawing 37185-80 | English | |
Installation Documents | Installation Instructions/Best Practices - RW112B | English | |
3D Rendering | Third Party Certifications/Reports - 98616 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |