F14PWN-L

3 x 2 and 4 x 4 Fiber-Duct Accessories

1/4" plastic bolts and wing nuts fastens channel and fittings together for added strength and rigidity.

Specifications

Material

N/A

Color

Black

Overall Length (mm)

15.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498383125

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2839

Resources

Specification Sheets

2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG

US English

Part Drawings

FIBER-DUCT 1/4 Inch Plastic Wing Nuts

US English

Installation Documents

Hydro-One Adapter Telect 2x2 Wave Trax: RW198

US English

Catalog Cut Sheets

TRC2BL Product Page

US English

Catalog Cut Sheets

TRC2BL Product Page

US English

Related Products