Bracket consists of two identical components that clamp onto the crossmembers of standard EIA/TIA racks and are secured with standard hex nuts and split lockwashers (included) tightened onto a length of 5/8" diameter threaded rod (not included). The threaded rod is positioned in the center of the brackets providing a vertical threaded rod stud to mount FiberRunner® and Fiber-Duct™ Threaded Rod Mounting Brackets onto.
Application | (1) Comprised Of Channel, Fittings, And Brackets Designed To Segregate, Route, And Protect Fiber Optic Cable And Copper Cabling. (2) It Is Suited For Data Center Applications Where Cable Is Routed From DistributionAreas To Equipment Cabinets Or Racks. |
Product Type | Threaded Rod |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Standard EIA/TIA racks |
Includes | (2) Bracket Clips, (2) 5/8" Helical Spring Lockwashers, (2) 5/8-11 Heavy Hex Nuts. |
Material | Steel |
Number of Pieces | 3 |
Overall Height (In.) | 1.49 |
Overall Height (mm) | 37.8 |
Overall Length (In.) | 1.06 |
Overall Length (mm) | 26.9 |
Overall Width (In.) | 4.11 |
Overall Width (mm) | 104.4 |
Standards Met | Ul Listed to 2024 Optical Fiber Cable Routing Assemblies UL Recognized (File No. E147128) Slotted Wall Csa Certified (File No. 016446 0 000) Slotted Wall |
System Dimensions | 4x4, 6x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.63 |
Compatible Threaded Rod Size (mm) | 15.9 |
Series Type | 4 x 4 and 6 x 4 FiberRunner Brackets |
UPC | 07498399314 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Part Drawings | Part Drawings - DWG - FEIAB58 | English | |
Part Drawings | Part Drawings - DXF - FEIAB58 | English | |
Part Drawings | Part Drawings - PDF - FEIAB58 | English | |
Installation Documents | Installation Instructions/Best Practices - Rw147a | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |