Used for closing off open ends of the 4x4 hinged channel. No coupler required. Push-on installation.
Application | Used for Closing Off Open Ends of the 4X4 Hinged Channel |
Sub Brand | FiberRunner® |
Color | Orange |
For Use With | 4x4 Hinged Channel |
Material | ABS |
Number of Pieces | 1 |
Overall Height (In.) | 4.09 |
Overall Height (mm) | 103.9 |
Overall Length (In.) | 1.1 |
Overall Length (mm) | 27.9 |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Standards Met | UL Listed |
Angle | 90° |
Series Type | 4 x 4 FiberRunner Fitting |
Surface Treatment | Other |
UPC | 07498346175 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1755 |