Used to support 2x2 and 4x4 Fiber-Duct™ Systems by attaching to a wall or the front or back of an equipment rack. Contains hardware for mounting channel to bracket.
Application | (1) Comprised Of Channel, Fittings, And Brackets Designed To Segregate, Route, And Protect Fiber Optic Cable And Copper Cabling. (2) It Is Suited For Data Center Applications Where Cable Is Routed From DistributionAreas To Equipment Cabinets Or Racks. |
Product Type | L Wall Mount |
Sub Brand | Fiber-Duct™ |
Color | Black |
For Use With | Equipment Rack |
Includes | (1) Bracket, (2) #10-32x1/2 Pan Head Slotted Machine Screws, (2) #10-32 Hex Machine Screw Nuts |
Material | Steel |
Number of Pieces | 5 |
Overall Height (In.) | 4.49 |
Overall Height (mm) | 114 |
Overall Length (In.) | 6.74 |
Overall Length (mm) | 171.2 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Standards Met | Ul Listed to 2024 Optical Fiber Cable Routing Assemblies UL Recognized (File No. E147128) Slotted Wall Csa Certified (File No. 016446 0 000) Slotted Wall |
System Dimensions | 2x2, 4x4 |
Angle | 90° |
Series Type | 2x2 and 4x4 Fiber-Duct Brackets |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498362540 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0474 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4739 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FLB | English | |
Part Drawings | Part Drawings - DWG - FLB | English | |
Part Drawings | Part Drawings - PDF - FLB | English | |
Installation Documents | Fiber-Duct Mounting Brackets for Use with Panduit Fiber-Duct Routing Systems: RW52C | English | |
Application Guides | Panduit Corp ® Fiberrunner ® & Fiber-Duct ™ Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |