Used to support the 12x4 system from below with new threaded rod. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps. Also can be secured directly to the top of cabinets, For 5/8in threaded rod.
Application | (1) The Fiberrunner 12X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling, (2) It is Suited for Data Center Applicationswhere Cable is Routed from Distr |
Product Type | Center Support |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Fast assembly to channel |
Includes | (1) Bracket, (1) T-Fastener, (1) 1/4-20 "KEPS" Lock Out, (2) Bracket Clip Assemblies, (2) 1/4-20 Hex Head Machine Screws, (2) 1/4 Helical Spring Lockwashers, (2) 5/8-11 Hex Nuts, (2) 5/8 Helical Spring Lockwashers |
Material | Steel |
Number of Pieces | 13 |
Overall Height (In.) | 3 |
Overall Height (mm) | 76.2 |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 15.7 |
Overall Width (mm) | 398.8 |
Standards Met | Ul Listed to 2024 Optical Fiber Cable Routing Assemblies UL Recognized (File No. E147128) Slotted Wall Csa Certified (File No. 016446 0 000) Slotted Wall |
System Dimensions | 12x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.62 |
Compatible Threaded Rod Size (mm) | 15.9 |
Series Type | 12 x 4 FiberRunner Brackets |
UPC | 07498383590 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2610 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR12CS58 | English | |
Part Drawings | Part Drawings - DXF - FR12CS58 | English | |
Part Drawings | FiberRunner® 12X4 QuikLock™ Center Support Bracket - 5/8" 37797-58 Part Drawing | English | |
Installation Documents | FIBERRUNNER 12x4 QUIKLOCK Mounting Brackets - FiberRunner 12x4 | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |