FR12TB12M

12 x 4 FiberRunner Brackets

Used to support the 12x4 system by spanning two threaded rod drops that are 18in apart. Can be installed from above or below. Bracket is secured to each threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps, For 12mm threaded rod.

Specifications

Product Name

Trapeze QuikLock ™ Bracket for 12x4 System

CE Compliant

No

Color

Black

Material

Steel

For Threaded Rod Size

12mm

System Type

12 x 4

Depth (mm)

546.6

Height (In.)

0.86

Height (mm)

21.8

Length (In.)

21.52

Length (mm)

546.6

Width (In.)

2.26

Width (mm)

57.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384747

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2106

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

FIBERRUNNER 12x4 Metric Trapeze Bracket

US English

Catalog Cut Sheets

FR12TRBE58 Product Page

US English

Certifications

12x4 FiberRunner Bracket Guide

US English

Part Drawings

FR12TB12 - Trapeze QUickLock Bracket for 12X4 FiberRunner

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Part Drawings

FIBERRUNNER 12x4 Metric Trapeze Bracket

US English

Installation Documents

FIBERRUNNER 6x4 and 12x4 QUIKLOCK Trapeze Brackets

US English

Catalog Page Graphics

12x4 Routing System Roadmap

US English

Specification Sheets

FiberRunner 12x4 Routing System: FRSP17--WW-ENG

US English

Related Products