Used to support the 12x4 system by attaching to underfloor pedestals. (Contains all necessary hardware.) Use on pedestals up to 2" in diameter. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16" nut driver on slide clamps.
Application | (1) The Fiberrunner 12X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling, (2) It is Suited for Data Center Applicationswhere Cable is Routed from Distr |
Product Type | Underfloor Pedestal |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Underfloor Strut Assembly Containing: (1) Underfloor Strut, (2) FiberRunner Strut Clips, (2) 1/4-20 Channel Nut, (2) 1/4 Helical Spring Lockwasher, (2) 1/4-20 x7/8 Hex Head Machine Screw, (2) Underfloor Support Brackets, (2) 3/8-16 Hex Nut, (2) 3/8-16 |
Material | Steel |
Number of Pieces | 21 |
Overall Height (In.) | 1.19 |
Overall Height (mm) | 30.2 |
Overall Length (In.) | 24 |
Overall Length (mm) | 609.6 |
Overall Width (In.) | 1.62 |
Overall Width (mm) | 41.1 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies, Compliant with the Applicable Tests in Telcordia Gr-63-Core, Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 12x4 |
Angle | 90° |
Series Type | 12 x 4 FiberRunner Brackets |
UPC | 07498383586 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2106 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR12USB | English | |
Part Drawings | Part Drawings - DXF - FR12USB | English | |
Part Drawings | Part Drawings - PDF - 37797-98 | English | |
Installation Documents | FIBERRUNNER 12x4 QUIKLOCK Mounting Brackets - FiberRunner 12x4 | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |