Used to support the 24x4 system by spanning two 1/2" existing threaded rod drops. Can be installed from above or below. Bracket is secured to each threaded rod with two split nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16" nut driver on slide clamps.
Application | The Fiberrunner 24X4 Routing System is a System Of Channel, Fittings, Covers, and Brackets Designed to Route, Manage, and Protect Fiber Optic and High Performance Copper Cabling Above Network Racks and Cabinets Within Data Centers and Service Provider Fac |
Product Type | Existing Threaded Rod Bracket |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Bracket Assembly, (4) M12x1.75 Split Lock Nuts |
Material | Steel |
Number of Pieces | 5 |
Overall Height (In.) | 0.86 |
Overall Height (mm) | 21.8 |
Overall Length (In.) | 32 |
Overall Length (mm) | 812.8 |
Overall Width (In.) | 3.9 |
Overall Width (mm) | 99.1 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies, Compliant with the Applicable Tests in Telcordia Gr-63-Core, Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 24x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.5 |
Compatible Threaded Rod Size (mm) | 12.7 |
Series Type | 24 x 4 FiberRunner Brackets |
UPC | 07498312103 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1338 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | FiberRunner® 24X4 QuikLock™ Trapeze Bracket - Existing 1/2" 39701-47 Part Drawing | English | |
Installation Documents | FiberRunner 24x4 QuikLock Trapexe Bracket: RW253 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |