Used to support the 24x4 system from new threaded rod installations. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16" nut driver on slide clamps.
Application | The Fiberrunner 24X4 Routing System is a System Of Channel, Fittings, Covers, and Brackets Designed to Route, Manage, and Protect Fiber Optic and High Performance Copper Cabling Above Network Racks and Cabinets Within Data Centers and Service Provider Fac |
Product Type | New Threaded Rod Bracket |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Bracket Assembly, (4) 1/2 Helical Spring Lockwashers, (4) M12x1.75 Hex Nuts |
Material | Steel |
Number of Pieces | 9 |
Overall Height (In.) | 0.86 |
Overall Height (mm) | 21.8 |
Overall Length (In.) | 32 |
Overall Length (mm) | 812.8 |
Overall Width (In.) | 3.9 |
Overall Width (mm) | 99.1 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies, Compliant with the Applicable Tests in Telcordia Gr-63-Core, Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 24x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.5 |
Compatible Threaded Rod Size (mm) | 12.7 |
Series Type | 24 x 4 FiberRunner Brackets |
UPC | 07498312104 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1397 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawing - DWG - FR24TBN12 | English | |
Part Drawings | FiberRunner® 24X4 QuikLock™ Trapeze Bracket - New 1/2" 39701-46 Part Drawing | English | |
Installation Documents | FiberRunner 24x4 QuikLock Trapexe Bracket: RW253 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |