Used to support 12x4, 6x4, and 4x4 systems attaching to the top of the 19" wide version of the Panduit R4P* 4 post rack. Contains all hardware required to assemble bracket to the top of the 4 post rack. Bracket accepts 5/8" threaded rod (not included).
Application | (1) The Fiberrunner 6X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling. (2) it is Suited for Data Center Applications |
Product Type | 4-Post Rack Bracket |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Assemble Bracket |
Includes | (1) Strut Metal Framing Channel, (2) Square Nut Pem Self-Clinching Assemblies, (2)Strut Metal Framing Channel U-Washers -7/16 inch Hole, (2) 3/8 inch Helical Spring Lockwashers, (2) 3/8-16x2 1/2 inch Hex Head Cap Screws, (1) Strut Metal Framing Channel U- |
Material | Steel |
Number of Pieces | 13 |
Overall Height (In.) | 1.62 |
Overall Height (mm) | 41.1 |
Overall Length (In.) | 22.59 |
Overall Length (mm) | 573.8 |
Overall Width (In.) | 1.62 |
Overall Width (mm) | 41.1 |
Standards Met | Ul Listed to 2024 Optical Fiber Cable Routing Assemblies UL Recognized (File No. E147128) Slotted Wall Csa Certified (File No. 016446 0 000) Slotted Wall |
System Dimensions | 4x4, 6x4, 12x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.63 |
Compatible Threaded Rod Size (mm) | 15.9 |
Series Type | 24 x 4 FiberRunner Brackets |
UPC | 07498358198 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1693 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR4PRB58 | English | |
Part Drawings | Part Drawings - DXF - FR4PRB58 | English | |
Part Drawings | Part Drawings - PDF - FR4PRB58 | English | |
Installation Documents | FR Bracket For Use With R4P 4 Post | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English | |
Press Releases | Press Release - Rev2 News Release FR4PRB58 | English |