The FiberRunner® QuikLock™ Adjustable Cabinet Bracket is used in cable routing systems to support the 6x4 or 4x4 systems by attaching to the top of the cabinets. It features two-position height adjustments to accommodate systems with or without a hinged cover. This helps allow runs to be leveled over uneven cabinet heights. It is secured to the cabinet frame with trough bolts (not included). The pre-assembled slide clamps enable fast assembly to the channel.
Application | (1) The Fiberrunner 6X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling. (2) it is Suited for Data Center Applications |
Product Type | Top Support Adjustable "C" |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Bracket Assembly, (2) 1/2-13 Heavy Hex Nuts, (2) 1/2 Helical Spring LockWashers |
Material | Steel |
Number of Pieces | 5 |
Overall Height (In.) | 8.72 |
Overall Height (mm) | 221.5 |
Overall Length (In.) | 11.24 |
Overall Length (mm) | 285.5 |
Overall Width (In.) | 1.66 |
Overall Width (mm) | 42.2 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia Gr-63-Core Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 4x4, 6x4 |
Compatible Threaded Rod Size (In.) | 0.5 |
Compatible Threaded Rod Size (mm) | 12 |
Series Type | 4 x 4 and 6 x 4 FiberRunner Brackets |
UPC | 07498383980 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3299 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR6ACB12 | English | |
Part Drawings | Part Drawings - DXF - FR6ACB12_21 | English | |
Part Drawings | FiberRunner 4x4 and 6x4 Quicklock Adjustable C Bracket | English | |
Installation Documents | Installation Instructions/Best Practices - Rw136c | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |