The FiberRunner® QuikLock™ Adjustable C Bracket is used in cable routing systems to support the 6x4 or 4x4 systems by attaching to the top of the cabinets. It features two-position height adjustments to accommodate systems with or without a hinged cover. It is used for 1/2-inch or 12mm threaded rod. It is secured to the cabinet frame with trough bolts (not included). The pre-assembled slide clamps enable fast assembly to the channel.
Application | The FiberRunner® routing system consists of channels, covers, fittings, brackets and hardware. It is designed to segregate, route and protect fiber optic and high performance copper cabling, specifically in data center applications. |
Product Type | Top Support Adjustable "C" |
Sub Brand | FiberRunner® |
Color | Black |
Finish/Coating | Powder-Coated |
For Use With | FiberRunner channel 6"x 4" or 4" x 4", 1/2" and 12mm threaded rod |
Includes | (1) bracket assembly, (2) 1/2-13 heavy hex nuts, (2) M12-1.75 heavy hex nuts, (2) 1/2 helical spring lockwashers, (1) 1/4-20 T-bolt, (1) 1/4-20 hex keps lock nut |
Material | Steel |
Overall Height (In.) | 8.72 |
Overall Height (mm) | 221.5 |
Overall Length (In.) | 11.24 |
Overall Length (mm) | 285.5 |
Overall Width (In.) | 1.66 |
Overall Width (mm) | 42.2 |
System Dimensions | 6x4 |
Compatible Threaded Rod Size (In.) | 0.5 |
Compatible Threaded Rod Size (mm) | 12 |
Series Type | FiberRunner brackets |
UPC | 61305681380 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3299 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Videos | FiberRunner Installation Training Video mp4 | English | |
Part Drawings | Part Drawings - DWG - FR6ACB12 | English | |
Part Drawings | Part Drawings - DXF - FR6ACB12_21 | English | |
Part Drawings | FiberRunner 4x4 and 6x4 Quicklock Adjustable C Bracket | English | |
Installation Documents | FiberRunner Installation Instructions/Best Practices - Rw136c | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap Catalog | English |