FR6ACB58

4 x 4 and 6 x 4 FiberRunner Brackets

Used to support the 6x4 and 4x4 systems from any new threaded rod extending down directly from the ceiling, grid, or ladder rack system. Two position height adjustments to accommodate system with or without hinged cover. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps, For 5/8in threaded rod.

Specifications

Material

Steel

Color

Black

Overall Length (In.)

11.24

Overall Length (mm)

285.6

Overall Width (In.)

1.66

Overall Width (mm)

42.2

Overall Height (In.)

8.72

Overall Height (mm)

221.5

Compatible Threaded Rod Size (In.)

5/8"

For Threaded Rod Size

5/8"

Series Type

4 x 4 and 6 x 4

Overall Depth (mm)

285.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383982

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3299

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

FIBERRUNNER 6x4 Adjustable C Bracket

US English

Part Drawings

FIBERRUNNER 6x4 Adjustable C Bracket

US English

Catalog Cut Sheets

FR6TRBE12 Product Page

US English

Certifications

4x4 and 6x4 FiberRunner Bracket Guide

US English

Installation Documents

FIBERRUNNER 12x4, 6x4 and 4x4 Adjustable C Brackets

US English

Videos

FiberRunner Installation Training

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

4x4 Routing System Roadmap

US English

Part Drawings

FIBERRUNNER 4x4 and 6x4 Quicklock Adjustable C Bracket -5/8" Thread Rod

US English

Part Drawings

FIBERRUNNER 6x4 Adjustable C Bracket

US English

Catalog Page Graphics

6x4 Routing System Roadmap

US English

Specification Sheets

FiberRunner 6x4 Routing System: FRSP18--WW-ENG

US English

Specification Sheets

FiberRunner 4x4 Routing System: FRSP16--WW-ENG

US English

Related Products