Used to support the 6x4 and 4x4 systems from any new threaded rod extending down directly from the ceiling, grid, or ladder rack system. Two position height adjustments to accommodate system with or without hinged cover. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps, For 16mmn threaded rod.
Application | (1) The Fiberrunner 6X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling. (2) it is Suited for Data Center Applications |
Product Type | Top Support Adjustable "C" |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Bracket Assembly, (2) M16x2 Hex Nuts, (2) 5/8 Helical Spring LockWashers, (1) 1/4-20 T-Bolt, (1) 1/4 -20 Hex KEPS Lock Nut |
Material | Steel |
Number of Pieces | 7 |
Overall Height (In.) | 8.72 |
Overall Height (mm) | 221.5 |
Overall Length (In.) | 17.74 |
Overall Length (mm) | 450.6 |
Overall Width (In.) | 1.66 |
Overall Width (mm) | 42.2 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies, Compliant with the Applicable Tests in Telcordia Gr-63-Core, Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 4x4, 6x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.63 |
Compatible Threaded Rod Size (mm) | 16 |
Series Type | 4 x 4 and 6 x 4 FiberRunner Brackets |
UPC | 07498383983 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3299 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR6ACB58 | English | |
Part Drawings | Part Drawings - DXF - FR6ACB58 | English | |
Part Drawings | FIBERRUNNER 4x4 AND 6x4 QUIKLOCK ADJUSTABLE "C" BRACKET - 5 8" (M16) THREADED ROD Part Drawing 38022-30 | English | |
Installation Documents | Installation Instructions/Best Practices - Rw136c | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |