The FiberRunner® Center Support Bracket is used to support the 6x4 and 4x4 systems from below with a new threaded rod. The center support bracket is used for a 12mm threaded rod. The bracket is secured to the threaded rod with two nuts. It can also be secured directly to the top of the cabinet. The pre-assembled slide clamps enable fast assembly to the channel.
Application | (1) The Fiberrunner 6X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling. (2) it is Suited for Data Center Applications |
Product Type | Center Support |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Bracket Assembly, (2) 1/2 Helical Spring Lockwashers, (2) M12x1.75 Hex Nuts |
Material | Steel |
Number of Pieces | 5 |
Overall Height (In.) | 3 |
Overall Height (mm) | 76.2 |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 9 |
Overall Width (mm) | 228.6 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia Gr-63-Core Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 4x4, 6x4 |
Compatible Threaded Rod Size (In.) | 0.47 |
Compatible Threaded Rod Size (mm) | 12 |
Series Type | 4 x 4 and 6 x 4 FiberRunner Brackets |
UPC | 07498383972 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2028 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.0280 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR6CS12 | English | |
Part Drawings | Part Drawings - DXF - FR6CS12 | English | |
Part Drawings | FiberRunner® 4X4 and 6X4 QuikLock™ Center Support Bracket - 1/2" 38022-27 Part Drawing | English | |
Installation Documents | Installation Instructions/Best Practices - Rw108c | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |