Used to support the 6x4 and 4x4 systems attaching to the top of an equipment rack. Contains hardware to mount to the top of EIA/TIA equipment racks. No threaded rod required. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16" nut driver on slide clamps.
Application | Used to Support The 6X4 and 4X4 Systems Attaching to the Top of an Equipment Rack. |
Product Type | Rack Mount Bracket |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Bracket Assembly, (1) Retainer Bracket Assembly, (2) 1/4-20x1/2 Hex Head Cap Screws, (2) 1/4 Helical Spring Lockwashers. |
Material | Steel |
Number of Pieces | 6 |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.8 |
Overall Length (In.) | 12.68 |
Overall Length (mm) | 322.1 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
System Dimensions | 4x4, 6x4 |
Angle | 90° |
Series Type | 4 x 4 and 6 x 4 FiberRunner Brackets |
UPC | 07498383962 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1216 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.2158 |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR6RMBEIA | English | |
Part Drawings | Part Drawings - DXF - FR6RMBEIA | English | |
Part Drawings | Part Drawings - PDF - FR6RMBEIA | English | |
Installation Documents | Installation Instructions/Best Practices - Rw147a | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |