Used to support the 6x4 and 4x4 systems by spanning two threaded rod drops. Can be installed from above or below. Bracket is secured to each threaded rod with two nuts. The pre-assembled slide clamp enables fast assembly to channel. Use 7/16in nut driver on slide clamps, For 3/8in threaded rod.
Application | (1) The Fiberrunner 6X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling. (2) it is Suited for Data Center Applications |
Product Type | Fiber Routing Trapeze |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Bracket Assembly, (4) 3/8 Helical Spring LockWashers, (4) 3/8-16 Heavy Hex Nuts, |
Material | Steel |
Number of Pieces | 9 |
Overall Height (In.) | 0.62 |
Overall Height (mm) | 15.7 |
Overall Length (In.) | 13.78 |
Overall Length (mm) | 350 |
Overall Width (In.) | 1.94 |
Overall Width (mm) | 49.3 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies, Compliant with the Applicable Tests in Telcordia Gr-63-Core, Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 4x4, 6x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.38 |
Compatible Threaded Rod Size (mm) | 9.5 |
Series Type | 4 x 4 and 6 x 4 FiberRunner Brackets |
UPC | 07498385281 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0474 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4739 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR6TB38 | English | |
Part Drawings | Part Drawings - DXF - FR6TB38_29 | English | |
Part Drawings | FiberRunner® 4X4 and 6X4 QuikLock™ Trapeze Bracket 3/8" 38022-47 Part Drawing | English | |
Installation Documents | Installation Instructions/Best Practices - RW153B | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |