The FiberRunner® QuikLock™ Trapeze Bracket is used to support the 6x4 and 4x4 systems by spanning two threaded rod drops that are 18 inches apart. It can be installed from above or below. It is used for a 0.5 inch threaded rod. The trapeze bracket is secured to each threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to the channel.
Application | (1) The Fiberrunner 6X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling. (2) it is Suited for Data Center Applications |
Product Type | Fiber Routing Trapeze |
Sub Brand | FiberRunner® |
Color | Black |
Finish/Coating | Powder-Coated |
For Use With | Fast Assembly to Channel |
Includes | (1) Bracket Assembly, (4) M10 Helical Spring LockWashers, (4) M10x1.5 Hex Nuts |
Material | Steel |
Number of Pieces | 9 |
Overall Height (In.) | 0.62 |
Overall Height (mm) | 15.7 |
Overall Length (In.) | 13.78 |
Overall Length (mm) | 350 |
Overall Width (In.) | 1.94 |
Overall Width (mm) | 49.3 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia Gr-63-Core Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 4x4, 6x4 |
Compatible Threaded Rod Size (In.) | 0.38 |
Compatible Threaded Rod Size (mm) | 10 |
Series Type | 4 x 4 and 6 x 4 FiberRunner Brackets |
Surface Treatment | Other |
UPC | 07498385282 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0456 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4563 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR6TB38_28 | English | |
Part Drawings | Part Drawings - DXF - FR6TB38_30 | English | |
Part Drawings | FiberRunner® 4X4 and 6X4 QuikLock™ Trapeze Bracket 3/8" 38022-47 Part Drawing | English | |
Installation Documents | Installation Instructions/Best Practices - RW153B | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |