Two-piece framing clip attaches to auxiliary framing bars. Framing clip halves slide into position and interlock on the auxiliary framing bars, allowing easier assembly of the threaded rod to bars. Contains two-piece framing clip and hardware for attaching framing clip to auxiliary framing bars. (5/8" threaded rod not included.)
Application | (1) The Fiberrunner 6X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. (2) it is Suited for Data Center Applications |
Product Type | Auxiliary Framing Clip Kit |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Auxiliary Framing Bars |
Includes | (2) Auxiliary Framing Clips, (2) 5/8-11 Helical Spring Lockwashers, (2) 5/8-11 Heavy Hex Nuts |
Material | Steel |
Number of Pieces | 6 |
Overall Height (In.) | 1.09 |
Overall Height (mm) | 27.7 |
Overall Length (In.) | 1.84 |
Overall Length (mm) | 46.7 |
Overall Width (In.) | 1.38 |
Overall Width (mm) | 35 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia Gr-63-Core Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 4x4, 6x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.63 |
Compatible Threaded Rod Size (mm) | 15.9 |
Series Type | 4 x 4 and 6 x 4 FiberRunner Brackets |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498358199 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0274 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2736 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Part Drawings - DWG - FRAFC58 | English | |
Part Drawings | Part Drawings - DXF - FRAFC58 | English | |
Part Drawings | Part Drawings - PDF - FRAFC58 | English | |
Installation Documents | FRAFC58: RW191-02 | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English | |
Press Releases | Press Release - Rev2 News Release FRAFC58 | English |