Used to support the 6x4 and 4x4 systems attaching to the top of NetFrame® or NetRack™ Rack. (Contains all necessary mounting hardware.) Bracket accepts 5/8" threaded rod.
Application | (1) The Fiberrunner 6X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling. (2) it is Suited for Data Center Applications |
Product Type | Rack Mount Bracket |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | NetFrame or NetRack Rack |
Includes | (1) Bracket, (4) 1/4-20 X 3/4 Hex Head Cap Screws, (4) 1/4 Helical Spring Lockwashers, (1) 5/8-11 Heavy Hex Nut, (1) 5/8 Helical Spring Lockwasher. |
Material | Steel |
Number of Pieces | 11 |
Overall Height (In.) | 2.68 |
Overall Height (mm) | 68.1 |
Overall Length (In.) | 14.28 |
Overall Length (mm) | 362.7 |
Overall Width (In.) | 7.15 |
Overall Width (mm) | 181.6 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia Gr-63-Core Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 4x4, 6x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.63 |
Compatible Threaded Rod Size (mm) | 15.9 |
Series Type | 4 x 4 and 6 x 4 FiberRunner Brackets |
UPC | 07498384748 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3717 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRRMBNF58 | English | |
Part Drawings | Part Drawings - DXF - FRRMBNF58 | English | |
Part Drawings | Part Drawings - PDF - FRRMBNF58 | English | |
Installation Documents | Installation Instructions/Best Practices - RW156 | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |