The slack spool manager can be mounted in 12x4, 6x4, and 4x4 FiberRunner Channels and in 4x4 Fiber-Duct™ Channel to create an in-channel slack management. It can be deployed in a vertical or horizontal channel run and can withstand a 20 lb. load without pulling away from the base. Mounting fasteners are included.
Application | Mounted in 12x4, 6x4, and 4x4 FiberRunner Channels and in 4x4 Fiber-Duct Channel to create an in-channel slack management |
Product Type | Slack Spool Manager |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | 12x4, 6x4, and 4x4 FiberRunner Channels and in 4x4 Fiber-Duct Channel |
Includes | (1) Slack Spool, (1)1/4 -20-1/2 Hex Head Cap Screw, (1) 1/4 SAE Flat Washer, (1) 1/4 -20 Hex KEPS Nut |
Material | PVC |
Number of Pieces | 4 |
Overall Height (In.) | 3.25 |
Overall Height (mm) | 82.6 |
Overall Length (In.) | 1.25 |
Overall Length (mm) | 31.8 |
Overall Width (In.) | 3.25 |
Overall Width (mm) | 82.6 |
Angle | 90° |
Series Type | FiberRunner Accessory |
UPC | 07498337639 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1850 |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRSSM2 | English | |
Part Drawings | Part Drawings - DXF - FRSSM2 | English | |
Part Drawings | Part Drawings - PDF - FRSSM2 | English | |
Installation Documents | FRSSM2: RW177-02 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |