FRTBKT-X

FiberRunner Accessory

T-bolts can be used for additional attachment when securing FiberRunner® Channel to mounting brackets. For example, a T-bolt can be inserted thru a 12x4 mounting bracket and positioned within the center rib structure on the underside of 12x4 channel. By tightening the nut, the 12x4 channel is more securely fastened to the mounting bracket.

Specifications

Material

Steel

Color

Black

Overall Length (In.)

0.84

Overall Length (mm)

21.3

Overall Width (mm)

6.6

For Threaded Rod Size

—

Series Type

FiberRunner Accessory

Length (m)

0.0196

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498385938

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

FIBERRUNNER T Bolt Kit

US English

Catalog Cut Sheets

FR12TRBE58 Product Page

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Videos

FiberRunner Installation Training

US English

Related Products