Used to support the 2x2 and 4x4 Fiber-Duct™ Systems by attaching to underfloor pedestal (not included). Use on pedestals up to 1" in diameter. Bracket contains hardware to attach to pedestal and hardware for mounting channel to bracket.
Application | (1) The Fiber-Duct 2X2 and 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) it is Suited for Data Center Applications. |
Product Type | Underfloor Pedestal |
Sub Brand | Fiber-Duct™ |
Color | Silver |
For Use With | 2x2 and 4x4 Fiber-Duct Systems |
Includes | (1) Bracket, (2) 1/4-20x2x1 1/8x1 Round Bend U-Bolts, (2) 1/4 - 20 Hex Nuts, (2) 1/4 Helical Spring Lockwashers, (2) #10-32x1/2 Pan Head Slotted Machine Screws, (2) #10 Helical Spring Lockwashers, (2) #10-32 Hex Machine Screw Nuts |
Material | Steel |
Number of Pieces | 15 |
Overall Height (In.) | 4.49 |
Overall Height (mm) | 114 |
Overall Length (In.) | 6.74 |
Overall Length (mm) | 171.2 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Standards Met | UL Listed To 2024 Optical Fiber Cable Routing Assemblies, UL Recognized (File No. E147128) Slotted Wall, CSA Certified (File No. 016446 0 000) Slotted Wall, LP-CSISPEC-FD-1 |
System Dimensions | 2x2, 4x4 |
Angle | 90° |
Series Type | 2 x 2 and 4 x 4 Fiber-Duct Brackets |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498362539 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0456 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4563 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FUSB | English | |
Part Drawings | Part Drawings - DXF - FUSB | English | |
Part Drawings | Part Drawings - PDF - FUSB | English | |
Installation Documents | Fiber-Duct Mounting Brackets for Use with Panduit Fiber-Duct Routing Systems: RW52C | English | |
Application Guides | Panduit Corp ® Fiberrunner ® & Fiber-Duct ™ Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |