Bracket used to offset 2x2 or 4x4 Fiber-Duct™ System and hinged duct from the front face of an equipment rack. Bracket provides a secure mounting surface .67" (17mm) from the front of an equipment rack.

Specifications

Application (1) The Fiber-Duct 2X2 and 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) it is Suited for Data Center Applications.
Product Type Low Profile "Z"
Color Black
For Use With 2x2 or 4x4 Fiber-Duct System
Includes (1) Bracket Assembly, (2) #10-32x1/2 Phillips Truss-Head Machine Screw, (4) #12-24x1/2 Type 1 Combination Drive Round Head Machine Screws, Dog Pointed.
Material Steel
Number of Pieces 5
Overall Height (In.) 0.67
Overall Height (mm) 17
Overall Length (In.) 2.81
Overall Length (mm) 71.4
Overall Width (In.) 1.5
Overall Width (mm) 38.1
Standards Met UL Listed To 2024A Optical Fiber Cable Routing Assemblies, UL Recognized (File No. E147128) Slotted Wall, CSA Certified (File No. 016446 0 000) Slotted Wall, LP-CSISPEC-FD-1
System Dimensions 2x2/4x4
Angle 90°
Series Type 2 x 2 and 4 x 4 Fiber-Duct Brackets
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
Pricing Category 1 FR
Pricing Category 2 FR5

Packaging Detail

UPC 07498379057
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0185
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1850

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Application Guides FiberRunner Cable Routing System: SA-FRCB02 English
Installation Documents FiberRunner Verizon Harmonics Viceo Expansion Bay Kit: RW216 English
Part Drawings Part Drawings - PDF - FZBLP English
Installation Documents FiberRunner Verizon Motorola Video Expansion Bay Kit: RW220 English
Installation Documents FiberRunner Verizon Motorola Video Single Bay Kit: RW218 English
Part Drawings Part Drawings - DWG - FZBLP English
Part Drawings Part Drawings - DXF - FZBLP English
Catalog Cut Sheets Catalog Cut Sheet - FTRBE12 Product Page English
Specification Sheets FiberRunner 2x2 Routing System: FRSP19--WW-ENG English
Catalog Page Graphics 2x2 Routing System Roadmap English
Catalog Cut Sheets Catalog Cut Sheet - FTRBE12 Product Page 1 English
Specification Sheets 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG English