TR1-12-X

FiberRunner Accessory

Threaded rod can be used with various mounting brackets. Length: 12" (305mm).

Specifications

Material

Steel

Color

NA

Overall Length (In.)

12

Overall Length (mm)

304.8

Compatible Threaded Rod Size (In.)

1/2"

Series Type

FiberRunner Accessory

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498379956

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0946

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Cut Sheets

FR38DR Product Page

US English

Part Drawings

Threaded Rod

US English

Related Products