TRC18FR-X8Y

THREADED ROD COVER

Used to protect cabling from threaded rod. Vertical slit allows easy installation. For indoor use only. Gray.

Specifications

Note

TRC18FR-X8Y replaces TRC18FR-X8

Material

PVC

Color

Gray

Overall Length (In.)

18

Overall Length (mm)

457.2

Compatible Threaded Rod Size (In.)

1/2"

Couplers Required

Cover Part Number

Fitting Type

N/A

Series Type

6 x 4 FiberRunner

For Threaded Rod Size

1/2" – 5/8"

Part Features

Used to protect cabling from threaded rod. Flexible material with vertical slit allows easy installation. Gray.

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498310760

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1030

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

1.0299

Resources

Catalog Cut Sheets

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Related Products