FRLPR42BL

Reducer

Assembled into the 6x4 vertical teeFRVT6X4YL or 4x4 vertical tee FRVT4X4YL with an audible snap, Allows for the transition to 2x2 FiberRunner® or 2x2 Fiber-Duct™ Channel with minimal space required. No tools required for assembly. Black color only.

Specifications

Material

ABS

Color

Black

Overall Width (In.)

4.34

Overall Width (mm)

110

Overall Depth (In.)

NA

Overall Depth (mm)

NA

Overall Height (In.)

4.15

Overall Height (mm)

105.4

Cover Part Number

NA

Couplers Required

NA

Fitting Type

Reducer

Series Type

4 x 4 FiberRunner Fitting

Length (mm)

172.6

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384440

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2660

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.3301

Resources

Certifications

FiberRunner System Support Specifications

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

2x2 Routing System Roadmap

US English

Catalog Page Graphics

4x4 Routing System Roadmap

US English

Specification Sheets

FiberRunner 4x4 Routing System: FRSP16--WW-ENG

US English

Part Drawings

FIBERRUNNER Low Profile Reducer 4x4 to 2x2 for Vertical Tee

US English

Catalog Cut Sheets

FRVT6X4YL Product Page

US English

Part Drawings

FIBERRUNNER Low Profile Reducer 4x4 to 2x2 for Vertical Tee

US English

Installation Documents

FIBERRUNNER Low Profile Reducer

US English

Catalog Cut Sheets

FRVT4X4YL Product Page

US English

Part Drawings

FIBERRUNNER Low Profile Reducer 4x4 to 2x2 for Vertical Tee

US English

Related Products