globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Assembled into the 12x4 vertical tee FRVT12X4YL. Allows for the transition to 4x4 Fiber-Duct™ Channel with minimal space required. No tools required for assembly. Black color only.

Specifications

Application Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. Used in Telco Central Offices to Route Fiber Optic Jumper Cables between Fiber Distribution Frames and Equipment Bays
Product Type Fiber Routing Reducer
Color Black
Connector 1 Type 6" Exit
Connector 2 Type 4" Exit
For Use With Fiber Optic Jumper Cables
Includes FiberRunner ® (1) 24X4,(1) 12x4, (1) 6x4, and (1) 2x2 Routing Systems, the Fiber-Duct ™ (1) 4x4 and (1) 2x2 Routing Systems, Wyr-Grid™ Overhead Cable Tray System, Cable Management, and Racks
Material ABS/Steel
Overall Length (In.) 3.83
Overall Length (mm) 97.3
Overall Depth (In.) 3.83
Overall Depth (mm) 97.3
Overall Height (In.) 4.78
Overall Height (mm) 121.4
Sub Brand FiberRunner®
Overall Width (In.) 9.47
Overall Width (mm) 240.5
Standards Met UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3,RoHS Compliant
System Dimensions 6x4, 12x4

Packaging Detail

UPC 07498344707
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1274
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.6371
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}