The FiberRunner® Fitting for the left reducer attaches a 12x4 FiberRunner fitting or channel to a 6x4 FiberRunner fitting or channel.
Application | Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. Used in Telco Central Offices to Route Fiber Optic Jumper Cables between Fiber Distribution Frames and Equipment Bays |
Product Type | Fiber Routing Reducer |
Color | Black |
Connector 1 Type | 12" Exit |
Connector 2 Type | 6" Exit |
Material | Polycarbonate/ABS |
Overall Length (In.) | 9.75 |
Overall Length (mm) | 247.6 |
Overall Depth (In.) | 9.75 |
Overall Depth (mm) | 247.6 |
Overall Height (In.) | 4.22 |
Overall Height (mm) | 107.2 |
Sub Brand | FiberRunner® |
Overall Width (In.) | 13.46 |
Overall Width (mm) | 341.9 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3,RoHS Compliant |
System Dimensions | 12x4, 6x4 |
UPC | 07498345052 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6355 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRRF126L | English | |
Part Drawings | Part Drawings - DXF - FRRF126L | English | |
Part Drawings | FiberRunner 12x4 Transition Left W/6" Exit Part Drawing 37617-114 | English | |
Installation Documents | Installation Instructions/Best Practices - RW138B_05 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |