The FiberRunner® Split Cover for the left reducer fitting has a snap-on feature that allows the cover to be installed and removed with no tools required. It creates a radiused 0.75 inch (19mm) opening for easy access to add or remove cables.
Application | Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. Used in Telco Central Offices to Route Fiber Optic Jumper Cables between Fiber Distribution Frames and Equipment Bays |
Product Type | Fiber Routing Left Cover |
Color | Black |
Connector 1 Type | 12" Exit |
Connector 2 Type | 6" Exit |
For Use With | Fiber Optic Jumper Cables |
Includes | FiberRunner ® (1) 24X4,(1) 12x4, (1) 6x4, and (1) 2x2 Routing Systems, the Fiber-Duct ™ (1) 4x4 and (1) 2x2 Routing Systems, Wyr-Grid™ Overhead Cable Tray System, Cable Management, and Racks |
Material | ABS |
Overall Length (In.) | 9.75 |
Overall Length (mm) | 247.6 |
Overall Depth (In.) | 9.75 |
Overall Depth (mm) | 247.6 |
Overall Height (In.) | 2.63 |
Overall Height (mm) | 66.8 |
Sub Brand | FiberRunner® |
Overall Width (In.) | 13.66 |
Overall Width (mm) | 347 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3,RoHS Compliant |
System Dimensions | 12x4, 6x4 |
UPC | 07498345053 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0345 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1724 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRRF126LSC | English | |
Part Drawings | Part Drawings - DXF - FRRF126LSC | English | |
Part Drawings | FiberRunner 12x4 Transition Left W/6" Exit Split Cover Part Drawing 37617-116 | English | |
Installation Documents | Installation Instructions/Best Practices - RW138B_05 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |