The fitting attaches any 24x4 FiberRunner® Fitting or Channel to any 12x4 FiberRunner® Fitting or Channel. It is yellow and made of ABS plastic. It accepts cover FRRF2412CVYL.
Application | To Route, Manage, and Protect Fiber Optic and High Performance Copper Cabling above Network Racks and Cabinets within Data Centers and Service Provider Facilities |
Product Type | Fiber Routing Reducer |
Color | Yellow |
Connector 1 Type | 24" Exit |
Connector 2 Type | 12" Exit |
For Use With | Fiber Optic Jumper Cables |
Includes | FiberRunner ® (1) 12X4,(1) 6x4, (1) 4x4, and (1) 2x2 Routing Systems, the Fiber-Duct ™ (1) 4x4 and (1) 2x2 Routing Systems, Wyr-Grid™ Overhead Cable Tray System, cable management, and racks. |
Material | ABS |
Overall Length (In.) | 11.48 |
Overall Length (mm) | 291.6 |
Overall Depth (In.) | 11.48 |
Overall Depth (mm) | 291.6 |
Overall Height (In.) | 4.48 |
Overall Height (mm) | 113.8 |
Sub Brand | FiberRunner® |
Overall Width (In.) | 25.47 |
Overall Width (mm) | 647 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies (Does not include 24x4 covers),RoHS Compliant |
System Dimensions | 24x4, 12x4 |
UPC | 07498311192 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9028 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | FiberRunner 24x4 to FiberRunner 12x4 Reducer - DWG | English | |
Part Drawings | FiberRunner 24x4 to FiberRunner 12x4 Reducer - DXF | English | |
Part Drawings | FiberRunner 24x4 to FiberRunner 12X4 Reducer Part Drawing 39701-21 | English | |
Installation Documents | Installation Instructions/Best Practices - RW138B_05 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |