Attaches any 4x4 FiberRunner® Fitting or Channel to the 2x2 Fiber-Duct™ Channel, S2X2BL6 or E2X2BL6 or 2x2 FiberRunner® Channel, HS2X2BL6 or H2X2BL6. Note: Attachment to 2x2 FiberRunner® Channel requires a QuikLock™ Coupler FBC2X2BL. Includes solid cover.
Application | Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. Used in Telco Central Offices to Route Fiber Optic Jumper Cables between Fiber Distribution Frames and Equipment Bays |
Product Type | Fiber Routing Reducer |
Color | Black |
Connector 1 Type | 4" Exit |
Connector 2 Type | 2" Exit |
For Use With | Fiber Optic Jumper Cables |
Includes | FiberRunner ® (1) 24X4,(1) 12x4, (1) 6x4, and (1) 2x2 Routing Systems, the Fiber-Duct ™ (1) 4x4 and (1) 2x2 Routing Systems, Wyr-Grid™ Overhead Cable Tray System, Cable Management, and Racks |
Material | ABS |
Overall Length (In.) | 7.75 |
Overall Length (mm) | 196.8 |
Overall Depth (In.) | 7.75 |
Overall Depth (mm) | 196.8 |
Overall Height (In.) | 4.74 |
Overall Height (mm) | 120.4 |
Sub Brand | FiberRunner® |
Overall Width (In.) | 5.42 |
Overall Width (mm) | 137.7 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3,RoHS Compliant |
System Dimensions | 4x4, 2x2 |
UPC | 07498345108 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2315 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.1577 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Part Drawings - DWG - FRRF4FD2 | English | |
Part Drawings | Part Drawings - DXF - FRRF4FD2 | English | |
Part Drawings | FiberRunner 4x4 to Fiber-Duct 2X2 Reducer Part Drawing 37847-74 | English | |
Installation Documents | Installation Instructions/Best Practices - RW138B_05 | English | |
Installation Documents | Installation Instructions/Best Practices - Rw143c | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |