FRRF64OR

Reducer

Attaches any 6x4 FiberRunner® Fitting or Channel to the 4x4 Fiber-Duct™ Channel S4X4OR6 or E4X4OR6. Includes solid cover.

Specifications

Material

ABS

Color

Orange

Overall Width (In.)

6.8

Overall Width (mm)

173.8

Overall Height (In.)

4.7

Overall Height (mm)

120.4

UL Listed

Yes

Couplers Required

(1 pc.) FRBC6X4OR

Length (In.)

7.90

Fitting Type

Reducer

Series Type

6 x 4 FiberRunner Fitting

Length (mm)

201.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378429

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2348

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.1740

Resources

Specification Sheets

FiberRunner 6x4 Routing System: FRSP18--WW-ENG

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

4x4 Routing System Roadmap

US English

Installation Documents

FIBERRUNNER to FIBER-DUCT Reducer Fitting

US English

Part Drawings

FIBERRUNNER 6x4 to 4x4 Reducer Fitting

US English

Part Drawings

FIBERRUNNER 6x4 to 4x4 Reducer Fitting

US English

Part Drawings

FIBERRUNNER 6x4 to 4x4 Reducer Fitting

US English

Videos

FiberRunner Installation Training

US English

Catalog Page Graphics

6x4 Routing System Roadmap

US English

Specification Sheets

FiberRunner 4x4 Routing System: FRSP16--WW-ENG

US English

Certifications

FiberRunner System Support Specifications

US English

Related Products