obsolete

FRY126OR

Y Reducer

The fitting attaches any 12x4 FiberRunnerĀ® Fitting or Channel to two 6x4 FiberRunnerĀ® Fittings or Channels. It is orange and made of ABS plastic. It accepts split cover FRY126SCOR.

Specifications

CE Compliant

No

Color

Orange

Material

ABS

Couplers Required

(1 pc.) FRBC12X4OR (2 pcs.) FRBC6X4OR

Cover Part Number

FRY126SCOR

Fitting Type

Y Reducer

System Type

12 x 4 FiberRunner Fitting

Height (In.)

4.20

Height (mm)

107.3

Length (mm)

258.8

UL Listed

Yes

Width (In.)

17.49

Width (mm)

444.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383548

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Certifications

FiberRunner System Support Specifications

US English

Part Drawings

FIBERRUNNER Y 12x4 to 6x4 Reducer Fitting

US English

Part Drawings

FIBERRUNNER Y 12x4 to 6x4 Reducer Fitting

US English

Part Drawings

FIBERRUNNER Y 12x4 to 6x4 Reducer Fitting

US English

Installation Documents

FiberRunner to FiberRunner Reducer and Transition Fittings RW138B

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

6x4 Routing System Roadmap

US English

Catalog Page Graphics

12x4 Routing System Roadmap

US English

Specification Sheets

FiberRunner 12x4 Routing System: FRSP17--WW-ENG

US English

Related Products